IESNA:LM-63-2002
[TEST]P1383136
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-830-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (78) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14370.4
TILT=NONE
78 -1 1 38 11 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1628.5 1628.5 1612.1 1602.2 1618.6 1648.2 1664.7 1700.9 1763.4 1852.2 1967.4 2089.1 2233.9 2404.9 2595.7 2812.9 3039.9 3257.0 3438.0 
3563.0 3641.9 3668.3 3563.0 3289.9 2671.4 1911.4 1809.5 1306.1 760.0 490.2 338.9 220.4 154.6 121.7 79.0 23.0 6.6 0.0 
1628.5 1618.6 1605.5 1598.9 1608.8 1641.7 1661.4 1700.9 1766.7 1852.2 1964.1 2095.7 2237.1 2404.9 2605.6 2822.7 3049.8 3266.9 3438.0 
3569.6 3651.8 3668.3 3579.4 3322.8 2684.6 1937.8 1809.5 1316.0 766.6 496.8 338.9 243.5 154.6 115.1 75.7 26.3 9.9 0.0 
1628.5 1615.3 1605.5 1602.2 1621.9 1658.1 1697.6 1750.2 1819.3 1921.3 2036.5 2171.3 2312.8 2480.6 2678.0 2891.8 3128.7 3342.6 3540.0 
3688.0 3780.1 3813.0 3747.2 3523.5 2970.8 2141.7 2016.7 1510.1 881.7 552.7 365.2 263.2 200.7 121.7 79.0 32.9 9.9 0.0 
1628.5 1621.9 1615.3 1615.3 1641.7 1691.0 1746.9 1816.0 1901.6 2003.6 2125.3 2256.9 2408.2 2566.1 2753.7 2964.2 3191.2 3431.4 3645.2 
3826.2 3951.2 4013.7 4000.5 3862.4 3523.5 2730.6 2543.1 1931.2 1240.3 697.5 444.1 299.4 210.6 148.0 95.4 36.2 9.9 0.0 
1628.5 1621.9 1625.2 1638.4 1671.3 1730.5 1806.2 1891.7 1987.1 2092.4 2214.1 2349.0 2490.5 2648.4 2826.0 3023.4 3247.1 3480.7 3724.2 
3931.5 4109.1 4224.3 4270.3 4247.3 4072.9 3697.9 3540.0 2786.6 1881.8 1121.9 579.0 332.3 210.6 151.3 88.8 36.2 13.2 0.0 
1628.5 1628.5 1641.7 1664.7 1707.5 1773.3 1852.2 1944.3 2049.6 2164.8 2286.5 2414.8 2546.4 2701.0 2868.8 3056.3 3266.9 3487.3 3727.5 
3961.1 4178.2 4355.9 4477.6 4556.5 4556.5 4428.2 4369.0 4063.0 3230.7 1839.1 1003.4 480.3 286.2 161.2 82.2 36.2 13.2 0.0 
1628.5 1635.1 1654.8 1691.0 1746.9 1809.5 1888.4 1980.5 2072.6 2181.2 2286.5 2401.6 2533.2 2664.8 2826.0 2997.1 3187.9 3391.9 3595.9 
3819.6 4040.0 4253.9 4448.0 4592.7 4701.3 4757.2 4770.4 4714.5 4109.1 3451.1 2191.1 1154.8 513.2 210.6 88.8 42.8 19.7 
0.0 
1628.5 1631.8 1658.1 1707.5 1773.3 1842.4 1914.7 1993.7 2072.6 2151.6 2240.4 2339.1 2447.7 2569.4 2707.6 2862.2 3039.9 3224.1 3414.9 
3632.1 3832.8 4033.4 4221.0 4398.6 4569.7 4711.2 4724.3 4559.8 4326.2 4194.6 3704.4 2816.2 1316.0 345.4 151.3 59.2 
23.0 0.0 
1628.5 1641.7 1674.6 1733.8 1802.9 1875.3 1947.6 2010.1 2069.4 2131.9 2197.7 2273.3 2358.9 2454.3 2572.7 2707.6 2868.8 3046.5 3224.1 
3418.2 3622.2 3819.6 4003.8 4178.2 4349.3 4431.5 4405.2 4168.3 4148.6 4099.2 4138.7 3767.0 2016.7 687.6 190.8 
65.8 26.3 0.0 
1628.5 1641.7 1674.6 1740.4 1819.3 1898.3 1974.0 2033.2 2089.1 2145.0 2204.2 2263.5 2332.6 2428.0 2543.1 2671.4 2835.9 3007.0 3184.6 
3368.9 3569.6 3757.1 3938.0 4119.0 4290.1 4293.3 4234.1 3994.0 4007.1 3895.3 4023.6 3806.4 1885.1 335.6 108.6 
49.3 26.3 0.0 
1628.5 1635.1 1677.9 1746.9 1822.6 1901.6 1983.8 2052.9 2099.0 2151.6 2214.1 2273.3 2342.4 2434.5 2546.4 2678.0 2835.9 3020.1 3197.8 
3388.6 3586.0 3776.8 3977.5 4142.0 4309.8 4293.3 4227.5 3994.0 4013.7 3888.7 4013.7 3658.4 1674.6 246.7 98.7 46.1 
26.3 0.0 
